Bending radii
The bending radii (table) of the tubes depend on the available tools, depending on the tube diameter different bending radii are available.
| Outside diameter |
Bending radii in mm |
||||||
| mm | imperial | ||||||
| 1/16 | 4 | 5 |
|||||
| 3,0 | 10 | COIL | |||||
| 3,2 | 1/8 | 10 | 12 |
COIL |
|||
| 6,0 | 12 | 15 | COIL | ||||
| 6,35 |
1/4 | 12 | 15 | 20 | 35 |
38 |
COIL |
| 8,0 | 15 | 20 | 25 | ||||
| 9,52 |
3/8 | 15 | 20 | 24 | 36 | 50 | |
| 10 | 25 | ||||||
| 12 | 25 | 30 |
38 |
||||
| 12,7 |
1/2 | 25 | 28 | 30 | 36 | 38 |
COIL |
| 14,29 |
9/16 | 75 |
|||||
| 15 |
35 |
50 |
|||||
| 16 |
5/8 | 30 | 50 | ||||
| 18 |
55 |
||||||
| 19,05 | 3/4 | 56 | COIL | ||||
| 20 |
50 | ||||||
Other tools on request.
Tube bender is limited to 1".
Possible bending radii for IPT series and duplex stainless steel 2507 are marked "bold".
| Suitable for FK series |