Pre-Swaging Tool
Pre-swaging tool MS-MHSU
With our Swagelok MHSU pre-swaging tool, the clamping rings are hydraulically pre-assembled on the pipe without much effort. That guarantees an easy handling and time savings.
Pre-swaging tool MS-MHSU-U-E
from 12 mm (1/2 ") to 25 mm (1")
- Replaceable tools
- Fast and easy installation
- Low effort
- Reduces installation costs
- Metric tool sets for 12 mm, 14 mm, 15 mm, 16 mm, 18 mm, 20 mm, 22 mm and 25 mm
- Inch tool sets for ½ ", 5/8", ¾ ", 7/8" and 1 "
Pre-swaging tool MS-MHSU-O-E
from 25 mm (1 ") to 50 mm (2")
- Replaceable tools
- Fast and easy installation
- Low effort
- Reduces installation costs
- Metric tool sets for 25 mm, 28 mm, 30 mm, 32 mm, 38 mm, 50 mm
- Inch tool kits for ¾ duplex, 1 ", 1 ¼", 1 ½ ", 2"