Tube bender
Tube bender MS-BTB-M
- Easy handling and optimal bends
- Bending angle from 1 ° to 180 °
- Metric tool sets for 6mm, 8mm, 10mm, 12mm, 15mm, 16mm, 18mm, 20mm, 22mm, 25mm, 28mm, 30mm
- Inch Tool Kits for ½ ", 3/8", 5/8 ", ¾", 7/8 ", 1", 1 ¼ "
Bend radius for different dimensions:
Pipe dimension - metric |
Bend raduis (mm) |
6 | 36 |
8 | 36 |
10 | 36 |
12 | 36 |
15 | 46 |
16 | 46 |
18 | 56 |
20 | 67 |
22 | 67 |
25 | 82 |
28 | 112 |
30 | 112 |
Pipe dimension |
Bend radius (mm) |
|
imperial | mm |
|
1/4" | 6,35 mm | 36 |
3/8" | 9,53 mm | 36 |
1/2" | 12,7 mm | 36 |
5/8" | 15,6 mm | 46 |
3/4" | 19,05 mm | 56 |
7/8" | 22,2 mm | 67 |
1" | 25,4 mm | 82 |
1 1/4" |
31,75 mm | 112 |
Supplementary service
Tripod
The handy tripod for the Swagelok tube bender is perfectly suited for high flexibility and mobility. It allows you to use the Swagelok tube bender away from your workbench what helps when working with long tubes or complicated bends.
Operation with cordless screwdriver
The table top bender can be used manually with the help of a crank. To make the bending more comfortable and fast, the table top bender can be operated with a cordless screwdriver. Please request this option when making your inquiry and clarifying the rental period.