Orbital welding machine „M200“
The easiest solution to achieve clean and safe pipe welding is our orbital welding machine M200. The arc can be used to make a 360 ° beads. We will gladly advise you on the possible applications or purchase. You only need the orbital welding machine for a short time? Them we will be happy to talk with you about the available rental option.
Your benefits
- High quality welds
- Fast and efficient
- Easy to use
- High repeat accuracy
- Compact design, low weight (23 kg control unit)
- very variable
- Welding heads for pipes from 3 mm to 114.3 mm
If you are not 100% sure about how to use the orbital welding machine, we recommend our orbital welding training. A distinction is made between a full-time training for orbital welding with theoretical knowledge transfer and practical application as well as an information seminar in order to illustrate the manifold possibilities.
Welding heads
Swagelok Welding System, Series 4 Micro Weld Head
1/16 to 1/4 in. [2 to 6 mm], Rigid Drive
Equipment
- Fixture Block Series „4M“
Swagelok Welding System, Series 5 Weld Head
1/8 to 5/8 in. [3 to 17.3 mm]), 50 ft (15.2 m) Cable
Equipment:
- Series 5 Fixture Block
Swagelok Welding System, Series 10 Weld Head
1/4 to 1 in. [6 to 25 mm]), 35 ft. (10.7 m) Cable
Equipment:
- Series 10 Fixture Block
Swagelok Welding System, Series 20 Weld Head
1/2 to 2 in. [12 to 52 mm]), 50 ft (15.2 m) Cable
Equipment:
- Series 20 Fixture Block
Minimum span length: 36,8 mm
- Series 20 Fixture Block
Minimum span length: 20 mm
SWAGELOK Tube Facer „TF16C“ mit Akkubetrieb
Zur exakten Vorbereitung der Rohrenden zum Orbitalschweißen
- Mindest-Spannlänge: 11,4 mm
- Metrische und zöllige Spannbacken verfügbar für 3 mm bis 25 mm und 1/8“ bis 1“
SWAGELOK Tube Facer „TF24C“ mit Akkubetrieb
Zur exakten Vorbereitung der Rohrenden zum Orbitalschweißen
- Mindest-Spannlänge: 11,4 mm
- Metrische und zöllige Spannbacken verfügbar für 3 mm bis 38 mm und 1/8“ bis 1 ½“