GB Series Ball Valve
GB Series Ball Valve
Reduce Costs. Save Time. Improve Safety.
You are tasked with reducing costs while maintaining performance, reliability, and safety in your critical systems. The GB series ball valve from Swagelok offers industry-leading performance and wide material selection, while providing a lower overall cost of ownership by reducing installation, inventory, and maintenance costs.
The GB series comes in the following alloy materials that reduce the risk of corrosion in severe applications and increase the life of the product:
- Swagelok 316 / 316L stainless steel (standard)
- 6-Moly
- Alloy 2507
- Alloy 625
- Alloy 825
- Alloy C-276
The GB series can be configured for sour gas service with materials of construction selected in accordance to NACE MR0175/ISO 15156.
Designed to withstand proof testing of up to 1.5 times the maximum rated pressure, the GB series is configured in either a two- or three-piece construction, with a crimped, mechanically locked end screw design to avoid accidental disassembly and increase safety. Plus, available integral Swagelok tube fitting end connections eliminate the cost of additional fittings, preparation, and installation, and reduces the risk of improper assembly and the number of potential leak points.
All GB series ball valves are backed by the Swagelok Limited Lifetime Warranty, and standard configurations are readily available. Call phone-number-goes-here or contact [Distributor name] for additional details.