Maximum Hydrogen Quality starts with precise sampling
Hydrogen Sampling System
Hydrogen purity is critical to the performance and longevity of fuel cells. Even the smallest impurities can reduce efficiency – especially at pressures up to 87.5 MPa, as used at modern refueling stations.
Our solutions enable safe and representative sampling directly from the process, without altering the chemical composition. This ensures your hydrogen meets the highest quality standards and can be reliably analyzed.
Sampling system data:
- Pressure range up to 700 bar – for precise sampling in high-pressure systems
- Off-line sampling – sample collection possible at defined pressure
- Minimization of dead volume – for maximum accuracy and gas purity
- Materials with proven low risk of hydrogen embrittlement
- Gas-tight connections thanks to reliable Swagelok standard and FK fittings
- Flexible installation – possible both horizontally (ASTM D7606) and vertically
Your Benefits:
- Clean results – you receive contamination-free samples, even in the ppb range
- Process reliability – your processes remain reproducible and dependable
- Long-term efficiency – you create optimal conditions for durable fuel cell systems and stable operating environments
- Practically designed – the system integrates easily into your existing workflows and offers flexible application